Moja osoba do kontaktu
igus® Sp. z o.o.

ul. Działkowa 121C

02-234 Warszawa

+48 22 863 57 70
+48 22 863 61 69

Przykład zastosowania w systemach automatycznych wkrętaków Weber

Automatic screwdriver system

Automatyczny system wkrętaka z Triflex® TRC.70.110.0

 
triflex® TRC.70.110.0 z drążkami z włókna i uniwersalnym zestawem montażowym. Automatyczne systemy wkrętaków Webera

Plants for, among others, the automotive industry, flow drilling (extremely high speed), threading (low speed) and tightening screws (with extremely low speed and torque control) in one work step. Flow drilling, threading and tightening of screws can all be achieved in one work step with Weber automatic screwdriver systems. The triflex® TRC chain is filled with electrical cables and a supply hose through which the screws are guided in the direction of the screwdriver unit at the robot's head. A faultless supply of screws is guaranteed by the bend protection of the triflex® R system.

Video demo of a robotic application:

Further interesting applications from extremely diverse areas can be found here.