Moja osoba do kontaktu
igus® Sp. z o.o.

ul. Działkowa 121C

02-234 Warszawa

+48 22 863 57 70
+48 22 863 61 69

Micro chains in excavator model

This prototype of an excavator model was customized from one of our customers and is fully functional with a lifting capacity of 500 g and a lifting height of 30 cm in the bucket. The excavator model with a total weight of 3000 g was built in a scale of 1:15, and includes an energy chain of the E2 micro type, 03 series. The visible mounting screws are usually M 1.6, and M 1.2. The telescopic rod is 20 cm long.


Excavator model view 1 Excavator model view 1
Excavator model view 2 Excavator model view 2

Go to applied products here

More applications from different sectors

To vector award