Moja osoba do kontaktu
igus® Sp. z o.o.

ul. Działkowa 121C

02-234 Warszawa

+48 22 863 57 70
+48 22 863 61 69

Presentation of a new Audi model

At the Audi A8 launch in Dubai, the mobile plasma screen provides an "absolutely special" insight into the new sedan.
What is invisible to the observer is the energy chain of the series 1500, which set into the ground, safely routes the cables in the smallest possible space. Highly flexible and CAT6 and DVI chainflex® cables are used among others for data transmission.

Advantages:

Easy filling of energy chain

Space-saving design

chainflex® cables with small bending radius

Audi A8 launch in Dubai, Abu Dhabi, Kuwait, Riyadh, Jeddah and Bahrain on behalf of Audi Volkswagen Middle East. Design, technical and graphic implementation of three monkeys FZ LLC, Dubai.

 
 
 
 
Go to applied products here
More applications from different sectors can be found here.
To vector award