Moja osoba do kontaktu
igus® Sp. z o.o.

ul. Działkowa 121C

02-234 Warszawa

+48 22 863 57 70
+48 22 863 61 69

Szybkość z ESD

Spray-painting robot

The electrically conductive properties of the energy supply systems are especially important in this painting robot application, Furthermore, the e-chain® allows high accelerations and decelerations of up to 6 m/s² for a robot weighing approx. one ton. Here, an electrically conductive version of igus® E4 series made of igumid ESD is used, which offers a long service life on account of the materials used.


Motomann Robotec GmbH, Leonhard Bögl,
Allershausen, Germany

 
Spray-painting robot  
Spray-painting robot  
Więcej na temat stosowanych produktów tutaj.
Więcej aplikacji z różnych sektorów
Nagroda vector