Prosimy wybrać kraj dostawy

Wybór kraju/regionu może mieć wpływ na różne czynniki, takie jak cena, opcje wysyłki i dostępność produktów.
Moja osoba do kontaktu
igus® Sp. z o.o.

ul. Działkowa 121C

02-234 Warszawa

+48 22 863 57 70
+48 22 863 61 69

Application - System "twisterband"

The twisterband - 7000° and more rotary movements in the smallest of spaces - it is possible to safely conduct energy, data and media in minimum space with the very compact twisterband series. The twisterband is a very compact, modular and cost-effective system that can be used in a wide variety of applications.

Typical industrial sectors: Robots (robotic arms, 1st/6th axis), machine tools, recreational rides, medical equipment, radar and telescope equipment, aerospace, test equipment, measurement handling equipment, lifting and assembly equipment, wind turbines


Overview of twisterband applications:

Control station

Adjustments tailored to each operator permit ergonomic work processes.

Wood working

Because of its large rotational angle, a flexible twisterband was used in a woodworking machine.

Loading and unloading unit

twisterband TB30 for rotary motion in loading and unloading unit


More applications from different sectors can be found here: