Moja osoba do kontaktu
igus® Sp. z o.o.

ul. Działkowa 121C

02-234 Warszawa

+48 22 863 57 70
+48 22 863 61 69

Roof sliding door for entering crane cabin

Saves costs and better

The crane driver climbs into this crane cabin from the top. The roof sliding door must therefore be smooth running and low maintenance. Various drylin® products from igus® are used here: the aluminium precision shafts feature WAS shaft blocks, whilst 4 RGAS enclosed linear housings with liners made of iglidur® J are used for the bearings on the door. Both bearing products are particularly slim and hence save space. The combination of aluminium shafts with iglidur® J liners ensures good running properties.

 
Bernd Manderbach, Erich Schäfer KG, Siegen
More on applied products here
Further interesting applications from extremely diverse areas can be found here.
Go to manus® contest