Moja osoba do kontaktu
igus® Sp. z o.o.

ul. Działkowa 121C

02-234 Warszawa

+48 22 863 57 70
+48 22 863 61 69

Core joining device for casting cylinder heads

Cheaper and lighter

On this application, the aim is to change from the left-hand side of a cast mold to the right-hand side with as little effort as possible. For this purpose, the two compartments on the mold must be rotated 180 degrees with the utmost precision. The bearings used must be lubricant-free, as quartz sand is used here, which would get stuck to the lubricant. The iglidur® PRT slewing ring bearing masters this job brilliantly, is lighter and in terms of purchasing is cheaper than a comparable metal rotary connector.

Klaus Augustin, Fill Gesellschaft m.b.H., Gurten

More on applied products here

Further interesting applications from extremely diverse areas can be found here.


Go to manus® contest