Moja osoba do kontaktu
igus® Sp. z o.o.

ul. Działkowa 121C

02-234 Warszawa

+48 22 863 57 70
+48 22 863 61 69

Gears in vehicles for harvesting sugar cane

Robust under high forces

The gear shift in these vehicles, which are used for the sugar cane harvest in Brazil, is much smoother. A direct gear shift is simulated on an existing gearbox. The high actuating and shifting forces are transmitted here. The environmental conditions, such as mud, are also very abrasive. igus® flange bearings made of iglidur® G are used here. Due to the total lack of lubrication, the bearings are completely maintenance-free during the season.

Uwe Dorsch, Daimler AG, Stuttgart

More on applied products here

Further interesting applications from extremely diverse areas can be found here.


Go to manus® contest