Moja osoba do kontaktu
igus® Sp. z o.o.

ul. Działkowa 121C

02-234 Warszawa

+48 22 863 57 70
+48 22 863 61 69

Transport vehicle with 4-wheel Ackermann steering

Maintenance-free track accuracy

Conventional trolleys, as used in logistics or gastronomy for example, often run unevenly and do not go straight. The newly developed 4-wheel Ackermann steering improves track accuracy and handling. The igus® plain bearings used made of iglidur® G and the igubal® rod end bearings not only reduce the manufacturing costs. They are also completely maintenance-free. Types of dirt, which cannot be kept out during daily use, are unable to stick due to the lack of lubricant.

Roger Steiling, LKE GmbH, Marl

More on applied products here

Further interesting applications from extremely diverse areas can be found here.


Go to manus® contest