Moja osoba do kontaktu
igus® Sp. z o.o.

ul. Działkowa 121C

02-234 Warszawa

+48 22 863 57 70
+48 22 863 61 69

Moving head with PRT

Light and fast

An iglidur® PRT slewing ring bearing is used in a self-rotating headlight, as found in discos for example. Normally, sturdy ball bearing designs are used, but they have a higher weight. Not so the igus® slewing ring bearing, which is very light and also affordable. It has a low frictional resistance and is low maintenance, as the sliding surfaces do not have to be lubricated.

Maik Stolle, topbeat.de, Brandenburg

More on applied products here

Further interesting applications from extremely diverse areas can be found here.


Go to manus® contest