Moja osoba do kontaktu
igus® Sp. z o.o.

ul. Działkowa 121C

02-234 Warszawa

+48 22 863 57 70
+48 22 863 61 69

Pressure Test System (PTS)

Harsh surroundings and dirt

This test system combines the classic pressure test for tires with modern image processing. The tire is measured under different pressure levels. Deformations due to structural damage can thus be illustrated and anomalies in the side wall detected. The igus® plain bearings ensure a high level of machine availability under harsh environmental conditions, like when testing tires with dirt residue. They help the axial linear guidance of the test area.

Udo Starke, SDS Systemtechnik, Calw
 
 
More on applied products here
Further interesting applications from extremely diverse areas can be found here.
Go to manus® contest