Moja osoba do kontaktu
igus® Sp. z o.o.

ul. Działkowa 121C

02-234 Warszawa

+48 22 863 57 70
+48 22 863 61 69

manus® 2011

Asbestos system

Protects health

In this entry to the manus® competition, sacks containing asbestos are cut open automatically. Since asbestos is extremely damaging to the health, the procedure has to be carried out in a protective cabin. This means moving parts are difficult to access for maintenance purposes. For this reason, drylin® linear guides and igubal® KSTM pedestal bearings are used; these need no maintenance and are not affected by the aggressive asbestos either.

Multilit Fibrocimento ltda. , Leonidas Franco de Jesus, Curitiba / Paraná, Brazil

More on applied products here

More applications from different sectors can be found here.

Go to manus® contest