Moja osoba do kontaktu
igus® Sp. z o.o.

ul. Działkowa 121C

02-234 Warszawa

+48 22 863 57 70
+48 22 863 61 69
manus® 2011

Assembly robot

Durable

This assembly robot, which was specially developed for this purpose, is used during the construction of natural stone facades. The stones used can weigh anything up to 4,000 kilogrammes. This means a heavy-duty load for all the components used. This means a heavy-duty load for all the components used. iglidur® J plain bearings were used for this application; they need no lubricant, which in turns mains no dirt sticks to them in the abrasive environment on the building site.

BOMECON BV, Jan Bos, BA Nijkerk, Netherlands

 
 
 
More on applied products here
More applications from different sectors can be found here.
Go to manus® contest