Moja osoba do kontaktu
igus® Sp. z o.o.

ul. Działkowa 121C

02-234 Warszawa

+48 22 863 57 70
+48 22 863 61 69
manus® 2011

Caipirinha mixer

Rum, limes and sugar

The “LMD-Drinkomat” mixes a Caipirinha cocktail fully automatically. It even takes over preparation of the ingredients, such as cutting and crushing the limes. When the drink is ready, it is taken to the guest. The components used must be suitable for use with food, which is why the design engineers decided in favour of xiros® ball bearings. The ball bearings are fitted in the dosing unit for the crushed ice and in the mounting of the guiding carriage.

LMD GmbH & Co.KG aA, Daniel Gies, Lennestadt, Germany
 
 
 
 
More on applied products here
More applications from different sectors can be found here.
Go to manus® contest