Moja osoba do kontaktu
igus® Sp. z o.o.

ul. Działkowa 121C

02-234 Warszawa

+48 22 863 57 70
+48 22 863 61 69

manus® 2011

Camera tripod

Flexible and problem-free

This adjustable camera tripod is usually used for cameras that have their centre of gravity well beyond the bearing axis. This puts an unequal load on the bearings, which has always lead to loud clattering and jamming of the bearings up to now. The drylin® WJRM hybrid bearings put things right here, ensuring much smoother running. Vertical movements are also possible.

GLIDETRACK (SCOTLAND) LT, Alastaj Brown, Paisley, UK


More on applied products here

More applications from different sectors can be found here.

Go to manus® contest