Moja osoba do kontaktu
igus® Sp. z o.o.

ul. Działkowa 121C

02-234 Warszawa

+48 22 863 57 70
+48 22 863 61 69
manus® 2011

Cutting system for confectionary products

Exact and clean

The „ConCut“ is a CNC-controlled cutting system for confectionary products. This application requires strong and precise guidance of the slide movement and the two synchronous rotating heads. The rough conditions in splash water play a further role. The elements also have to be resistant to chemicals so that they can resist an automatic cleaning and disinfection process. Special plastic parts such as worm gear parts meet all the above-mentioned requirements.

Soldati AG, Lukas Müller, Emmen, Switzerland
 
 
 
More applications from different sectors can be found here.
Used products
Go to manus® contest