Moja osoba do kontaktu
igus® Sp. z o.o.

ul. Działkowa 121C

02-234 Warszawa

+48 22 863 57 70
+48 22 863 61 69
manus® 2011

Cordless screwdriver vehicle

Plain bearings at the heart of the action

The driver lies on this vehicle with his armed stretched out and head facing forward. The vehicle accelerates to over 30 km/h. It is steered by the driver shifting his weight. This necessitated the development of a completely new joint which is at the heart of the vehicle. The joint has to bear the load of the driver’s entire weight. The joint is made up of several axes and braces. iglidur® JVFM plain bearings were selected for smooth and wear-free movement.

Hochschule für bildende Künste Hamburg, Sebastian Auray, Hamburg, Germany
 
 
 
 
More on applied products here
More applications from different sectors can be found here.
Go to manus® contest