Moja osoba do kontaktu
igus® Sp. z o.o.

ul. Działkowa 121C

02-234 Warszawa

+48 22 863 57 70
+48 22 863 61 69
manus® 2011

Foam cutter

Clean motion

This computer-controlled foam cutter manufactures decorative objects. The foam blocks are cut with a hot wire. The cutting wire is moved along the vertical axis by two drylin® ZLW toothed belt shafts. This solution replaces the previously used ball bearings, which are more difficult to make and were particularly susceptible to dirt.

Liszkai Foamcutter, Lukacs Liszkai, Dunaujvaros, Hungary
 
 
More on applied products here
More applications from different sectors can be found here.
Go to manus® contest