Moja osoba do kontaktu
igus® Sp. z o.o.

ul. Działkowa 121C

02-234 Warszawa

+48 22 863 57 70
+48 22 863 61 69

manus® 2011

Foil saw

Accurate and maintenance-free

This saw cuts off plastic foil from the spool. The blade can be moved along the entire length of the spool and cuts the foil cleanly. The movements of these two axes are guided by supporting shafts and shaft guides from the drylin® R product line. The precise positioning for clean cuts was important here, as well as the fact that the entire system is maintenance-free.

E. M. G. S. r. l., Paolo Daguati, Pozzaglio ed Uniti, Italy

More on applied products here

More applications from different sectors can be found here.

Go to manus® contest