Moja osoba do kontaktu
igus® Sp. z o.o.

ul. Działkowa 121C

02-234 Warszawa

+48 22 863 57 70
+48 22 863 61 69
manus® 2011

Harpoon

Underwater hunt

Fishing with a difference: with this harpoon you can hunt fish under water. iglidur® plain bearings and xiros® polymer ball bearings provide faultless functioning of the firing mechanism. The polypropylene roller system increases the speed of the release button and thus the yield of the catch. In environmental conditions such as sand or seawater, the mechanism remains stable - not least because of the igus® products.

Soluzioni per la pesca di Alemanni Francesca, Isabella Alemanni, Carpi, Italy
 
 
 
More on applied products here
More applications from different sectors can be found here.
Go to manus® contest