Moja osoba do kontaktu
igus® Sp. z o.o.

ul. Działkowa 121C

02-234 Warszawa

+48 22 863 57 70
+48 22 863 61 69
manus® 2011

Information board

Suitable for all weathers

This information board is exposed to the weather and the forces of nature all year round. It is part of a nature trail and informs ramblers and hikers about local flora and fauna. Visitors can look at further information via the integrated rotating disc. iglidur® plain bearings are used for the rotary movement, these work reliably at all temperatures and do not require any maintenance.

Technische Dienstleistungen, Hans Reich, Überlingen, Germany
 
 
 
More on applied products here
More applications from different sectors can be found here.
Go to manus® contest