Moja osoba do kontaktu
igus® Sp. z o.o.

ul. Działkowa 121C

02-234 Warszawa

+48 22 863 57 70
+48 22 863 61 69

manus® 2011

Mould tester

Reliable with water

This system checks aluminium moulds for impermeability. For that, the operator only needs to put down the mold to be tested on the work surface. The work surface then travels into the facility in which the mold is checked. Water is used here, so the linear guide needs to work reliably under water as well. The designers opted for a lubrication-free drylin® R linear guide.

Sundaram Clayton Ltd. , Asan Mohideen, Chennai, India

More on applied products here

More applications from different sectors can be found here.

Go to manus® contest