Moja osoba do kontaktu
igus® Sp. z o.o.

ul. Działkowa 121C

02-234 Warszawa

+48 22 863 57 70
+48 22 863 61 69
manus® 2011

Robot gripper

Maximum flexibility

This contribution to the manus® competition – a robot gripper – is extremely flexible. The gripper itself must be light in weight and have a hygienic design that goes easy on products and is independent of the container size. The solution was in the triangular positioning of the bearings per gripper slide. This meant the maximum possible movement could be achieved under confined conditions. drylin® RJUM linear plain bearings are used, as well as iglidur® G thrust washers and flange bearings at the points of rotation.

ET-P, Bernhard Peter, Bad Abbach, Germany
Special Jury Mention.
 
 
 
 
More on applied products here
More applications from different sectors can be found here.
Go to manus® contest