Moja osoba do kontaktu
igus® Sp. z o.o.

ul. Działkowa 121C

02-234 Warszawa

+48 22 863 57 70
+48 22 863 61 69
manus® 2011

Sailor doll

Quiet and precise

This doll is used for representing maritime signals and originated from a marketing project in collaboration with a doll builder. The doll is controlled using a micro-controller, the batteries are charged via USB. Two small iglidur® plain bearings are used for precise and silent arm movements. The igus® bearings replace two bronze bearings in this application.

MSNT GmbH, Jaime J. Martens, Hamburg, Germany
 
More on applied products here
More applications from different sectors can be found here.
Go to manus® contest