Moja osoba do kontaktu
igus® Sp. z o.o.

ul. Działkowa 121C

02-234 Warszawa

+48 22 863 57 70
+48 22 863 61 69
manus® 2011

Sunshades

Light and shade

No matter how much the sun shines: these sunshades ensure pleasant light conditions within the building. This way, you can let the light in as you need it, or block it out completely. The individual lamellae are mounted in aluminium threaded spindles. These are mounted on special bearings made of iglidur® J, which also have a thread milled into them. This allows infinite adjustment. Since the shades are mounted on the outside of the building, all the parts must be weatherproof.

Hunter Douglas Europe bv, Michiel Langeveld, EL Rotterdam, Netherlands
 
 
 
More on applied products here
More applications from different sectors can be found here.
Go to manus® contest