Moja osoba do kontaktu
igus® Sp. z o.o.

ul. Działkowa 121C

02-234 Warszawa

+48 22 863 57 70
+48 22 863 61 69

Automatic packing station

Maintenance-free packing

This automatic packing station packs labels in boxes. drylin® ZLW toothed belt axes were used for positioning the boxes from right to left and for closing the boxes in vertical direction. Thanks to the use of polymer plain bearings on all the moving parts, the axes are absolutely maintenance- and lubricant-free and thus increase the availability and reliability of the machine.

Automatic packing station_01
Automatic packing station_02

Horst Kind GmbH, Thorsten Bähre, Wuppertal, Germany

Go to applied products here

More applications from different sectors can be found here

Go to manus® competition