Moja osoba do kontaktu
igus® Sp. z o.o.

ul. Działkowa 121C

02-234 Warszawa

+48 22 863 57 70
+48 22 863 61 69

Binding

Extremely durable

This binding is used on so-called splitboards. A splitboard is a snowboard that can be separated lengthways into two ski-like parts and is held together by bindings among other things. After splitting, the bindings can be mounted on the skis without tools being required. The plain bearings used must be extremely weatherproof and impact-resistant so that they work faultlessly at all times. igus® plain bearings met these requirements perfectly. The bearings show no signs of wear after more than 250,000 metres of climbing and descent in snow, ice and under permanent load.

Binding  
Binding  
Splitsticks - TDA Services GmbH, Stefan Vellinger, Innsbruck, Austria
Go to applied products here
More applications from different sectors can be found here
Go to manus® competition