Moja osoba do kontaktu
igus® Sp. z o.o.

ul. Działkowa 121C

02-234 Warszawa

+48 22 863 57 70
+48 22 863 61 69

Bracket

Perfect turning

This bracket is used for recordings with 3D cameras. To achieve a perfect 3D video, the two cameras mounted on the bracket must be displaced synchronously in opposite directions along the horizontal axis. Since the movement has to be extremely precise, the manufacturers decided in favour of drylin® linear plain bearings and guides running on a precision shaft made of aluminium. This also have the advantage that they are completely lubricant- and maintenancefree.

Bracket_01  
Bracket_02  
Trem Diseño Industrial S.L., Roberto Domínguez, Madrid, Spain
Go to applied products here
More applications from different sectors can be found here
Go to manus® competition