Moja osoba do kontaktu
igus® Sp. z o.o.

ul. Działkowa 121C

02-234 Warszawa

+48 22 863 57 70
+48 22 863 61 69

Cleaning robots

Clean automatically

This robot is used for automatic cleaning of building facades with smooth surface such as marble, granite or glass. Cleaning is made via rotating brushes. Because the robot is permanently exposed to dirt, humidity and chemicals, conventional bearings for the guidance of the brushes ruled out due to being susceptible to corrosion. Instead, the developers used plastic plain bearings from igus® that are absolutely lubrication-free and resistant against cleaning agents.

Cleaning robots  
Omnitec Automação Ltda., Werner Spieweck, Canoas, Brazil
Go to applied products here
More applications from different sectors can be found here
Go to manus® competition