Moja osoba do kontaktu
igus® Sp. z o.o.

ul. Działkowa 121C

02-234 Warszawa

+48 22 863 57 70
+48 22 863 61 69

Individual bearing

One-off print

This bearing is an absolute one-off, because it has been printed with the aid of a 3D printer. Even the wide igus® product range did not cover the specially curved shape of the bearing, which the design engineer required for his application. However, the entrant did not want to do without tried-andtrusted igus® quality completely and thus decided to use the iglidur® tribo-filament for his customised bearing, since this is up to 50 times more abrasion-resistant than conventional 3D printing materials.

Individual bearing_01  
José Salatino, Capellades - Barcelona, Spain
Go to applied products here
More applications from different sectors can be found here
Go to manus® competition