Moja osoba do kontaktu
igus® Sp. z o.o.

ul. Działkowa 121C

02-234 Warszawa

+48 22 863 57 70
+48 22 863 61 69

Kiteboard

Stable in the wind

This kiteboard has to be able to cope with heavy impact as well as with humidity and soiling. These requirements have only been met to a limited extend by the conventional pivot bearings used so far. The constant friction between the pivot arm and pivot cup frequently caused the bearings to wear and led to instability of the board. In this case, the lubricantfree, sturdy igubal® pivoting bearings made of high-performance plastics have been able to significantly increase the overall service lifetime of the board.

Kiteboard_01
Kiteboard_02
Kiteboard_03

CKB Boards, Paul Hartland, Oldham, UK

Go to applied products here

More applications from different sectors can be found here

Go to manus® competition