Moja osoba do kontaktu
igus® Sp. z o.o.

ul. Działkowa 121C

02-234 Warszawa

+48 22 863 57 70
+48 22 863 61 69

Production machine

Break proof ejection

This production machine is used in the pharmaceutical industry. Small glass bottles are automatically moved to a collection container. The developers use a drylin® spindle linear table from igus® for the ejection mechanism. The ejection box is also lined with the innovative iglidur® Tribo-Tape. This guarantees even sliding of the bottles and avoids glass breakage.

Production machine_01  
Production machine_02  
Argus Sensors System GmbH, Hagen Schindler, Kahla, Germany
Go to applied products here
More applications from different sectors can be found here
Go to manus® competition