Moja osoba do kontaktu
igus® Sp. z o.o.

ul. Działkowa 121C

02-234 Warszawa

+48 22 863 57 70
+48 22 863 61 69

Screening device

Precise examination

This screening device is used for examination of the female breast. It detects the breast‘s thermal radiation and generates a temperature map. The patient lies face down on the examining table, with one breast suspended through an opening. The detection unit is under the table, with a camera on a rotary table which moves around the breast. The iglidur® slewing ring ensures smooth, quiet and precise movement of the unit.

Screening device_01

Tuscano Equipments private limited, Sudhan Chandrasekaran, Chennai, India

Go to applied products here

More applications from different sectors can be found here

Go to manus® competition