Moja osoba do kontaktu
igus® Sp. z o.o.

ul. Działkowa 121C

02-234 Warszawa

+48 22 863 57 70
+48 22 863 61 69

Steering system

Precise steering

This aerodynamic steering system is used on hovercrafts. Both the steering flaps at the front and rear of the vehicle are beltcontrolled. The steering gear flaps are mounted on a plate. The bearings required for this application must be corrosion- and humidityresistant. For this reason, igubal® angle joints were chosen; these have been developed especially for pivoting movements.

Steering system_01  
Steering system_02  
Steering system_03  
AIRSLIDE Ltd., Jerzy Wozniak, Ipswich Suffolk, UK
Go to applied products here
More applications from different sectors can be found here
Go to manus® competition