Moja osoba do kontaktu
igus® Sp. z o.o.

ul. Działkowa 121C

02-234 Warszawa

+48 22 863 57 70
+48 22 863 61 69

Test robot

Safe testing

This robot is called “Porton Man” and tests protective clothing for the British military. The developers used iglidur® X plain bearings in all its joints. And they had good reason to do so: in order to test whether the clothing provides protection against chemical, biological, radioactive and nuclear substances, it is contaminated with just such substances. However, conventional ball bearings quickly fail when faced by chemical agents such as mustard gas or sarin. The high-performance bearings of the X series on the other hand are absolutely resistant to chemicals and extremely wearproof in a temperature range of -100 to +250°C.

Test robot_01  
Test robot_02  
Crawley Creatures Ltd, Jez Harris, Buckingham, UK
Go to applied products here
More applications from different sectors can be found here
Go to manus® competition