Moja osoba do kontaktu
igus® Sp. z o.o.

ul. Działkowa 121C

02-234 Warszawa

+48 22 863 57 70
+48 22 863 61 69

Testing device

Testing device

This device is used for testing stainless steel pipes. Since the pipes have different diameters, the test unit as a whole must be vertically adjustable. The wet and soiled working environment does not permit conventional metal bearings to be used since they are prone to corrosion. Lubricant-free products from igus® were chosen instead. The design engineers used igubal® pedestal bearings from igus® for the drive shaft of the height adjustment motor. The ultrasonic transducers of the test device are fixed to drylin® SLWE spindle linear tables.

Testing device_01  
Unicorn Automation (N.D.T) Ltd, Chris Forryan, Corby, UK
Go to applied products here
More applications from different sectors can be found here
Go to manus® competition