Moja osoba do kontaktu
igus® Sp. z o.o.

ul. Działkowa 121C

02-234 Warszawa

+48 22 863 57 70
+48 22 863 61 69

Turbine

Reliable adjustment

This turbine is used wherever power is used but no mains connection is available. The only pre-requisite is that water is available. The moving parts of the turbine are submersed in water. For this reason, the roller bearings fitted in these parts must be extremely corrosion-resistant, which is why igus® plain bearings were chosen. In addition, the individual vanes of the turbine can be adjusted to the optimum angle, no matter the flow speed. Bearing rings from igus®, which do not require lubrication and are maintenance-free, are used in the stainless steel bearings.

Turbine
Turbine

GKinetic Energy Ltd., Vincent Mc Cormack, Newcastle West, Ireland

Go to applied products here

More applications from different sectors can be found here

Go to manus® competition