Moja osoba do kontaktu
igus® Sp. z o.o.

ul. Działkowa 121C

02-234 Warszawa

+48 22 863 57 70
+48 22 863 61 69

Veneer dryer

Dry reliably

This veneer dryer is used in the wood processing industry to dry and smooth veneers. iglidur® X plastic bearings are used in the gear of the machine because they are lubrication- and maintenance-free as well as resistant against thermal loads due to an operating temperature of 150 °C.

Veneer dryer_01

Sklejka Orzechowo S.A., Eugeniusz Majchrzak, Orzechowo, Poland

Go to applied products here

More applications from different sectors can be found here

Go to manus® competition