Moja osoba do kontaktu
igus® Sp. z o.o.

ul. Działkowa 121C

02-234 Warszawa

+48 22 863 57 70
+48 22 863 61 69

Ventilation system

Automatic opening

This ventilation system guarantees a healthy indoor climate at all times. The inlets and outlets can be opened and closed automatically to regulate the air supply. These movements are performed by lubricant- and maintenance-free drylin® liner guides with stepper motor from igus®. In addition, the mechanism is extremely quiet.

Ventilation system_01
Ventilation system_02
Ventilation system_03
Ventilation system_04

Monodraught Ltd., James McGowan, High Wycombe, UK

Go to applied products here

More applications from different sectors can be found here

Go to manus® competition