Moja osoba do kontaktu
igus® Sp. z o.o.

ul. Działkowa 121C

02-234 Warszawa

+48 22 863 57 70
+48 22 863 61 69

Design and structure of a cost-effective converter

Cost-effective and maintenance-free

A new transfer unit was designed here, which can move up to 4000 transport units an hour, but above all should be cost-effective. The design essentially consists of two lever arms that push the packages off the conveyor belt. Various cost-effective and maintenance-free igus® plain bearings made of the materials iglidur® G and iglidur® J are used on the bearing points in the top lever arm, with flange bearings made of iglidur® J in the bottom lever arm.

Dominic Weber, KNAPP Logistik Automation GmbH, Graz
 
 
More on applied products here
Further interesting applications from extremely diverse areas can be found here.
Go to manus® contest