Moja osoba do kontaktu
igus® Sp. z o.o.

ul. Działkowa 121C

02-234 Warszawa

+48 22 863 57 70
+48 22 863 61 69

manus® 2011

Food-cutting machine

Clean and safe

Maximum care must be taken with hygiene wherever foodstuffs are handled. This machine cuts foods of all kinds into all sorts of pieces and patterns. This is even possible with the food still frozen. The combination of igus® drylin® linear plain bearings and stainless steel shafts makes cleaning the machine easy. Since no lubricants are involved, there is no danger of product contamination whatsoever.

HYDROPROCESS, Philippe Dereims, Chalon/Saône, France

More on applied products here

More applications from different sectors can be found here.

Go to manus® contest