Prosimy wybrać kraj dostawy

Wybór kraju/regionu może mieć wpływ na różne czynniki, takie jak cena, opcje wysyłki i dostępność produktów.
Moja osoba do kontaktu
igus® Sp. z o.o.

ul. Działkowa 121C

02-234 Warszawa

+48 22 863 57 70
+48 22 863 61 69

Mobile barrier system JetTrac

Robust and vibration-reducing

Low airplane holding times require a mobile and flexible barrier system with at least two barrier straps. The JetTrac barrier system provides a quick and effective way of blocking of safety areas on the airfield. The strap cartridges can be fitted in a stationary or mobile manner. iglidur® M250 flange bearings are used, which provide good vibration dampening and are robust and maintenance-free.

Peter Debie, Pro:VISION, Unna

More on applied products here

Further interesting applications from extremely diverse areas can be found here.


Go to manus® contest