Moja osoba do kontaktu
igus® Sp. z o.o.

ul. Działkowa 121C

02-234 Warszawa

+48 22 863 57 70
+48 22 863 61 69

manus® 2011

Salami cutter

Food-grade

With this application, salami is cut into slices. As with all applications that involve contact with food, no lubricants may be used here. The stainless steel shafts on which the slide moves are fitted with iglidur® J flange bearings. igubal® pivoting bearings EGLM are used in the drive lever; these are light and easy to install. This was particularly important because they are only installed in spots that are difficult to access.

PRO.DI. MA. S.R. L., Pier Luigi Camesasca, Giussano, Italy

More on applied products here

More applications from different sectors can be found here.

Go to manus® contest