Moja osoba do kontaktu
igus® Sp. z o.o.

ul. Działkowa 121C

02-234 Warszawa

+48 22 863 57 70
+48 22 863 61 69

1.5 years in dirt, dust and humidity

manus® 2006
Printing screen  
Printing screen  

Currently in screen printing, the precision of the color application has crucial significance. For it, a very precise linear movement is required, which is clearance-free and prevents vibrations. Even under the ambient conditions with dirt, dust and humidity, it must cover a few kilometers long travel. Even after one and a half years of operation, the carriage and rails in this screen printer are in good order and condition.

Carlos Pio dos Reis - Dubuit do Brasil, Guarulhos - SP, Brasil

More on applied products here
Further information
Go to manus® contest