Moja osoba do kontaktu
igus® Sp. z o.o.

ul. Działkowa 121C

02-234 Warszawa

+48 22 863 57 70
+48 22 863 61 69

Assembly press for air conditioning unit

Using drylin® T linear guide and iglidur® PRT slewing ring bearings, the movement under the press and the pivoting of the parts to be assembled is mastered.

Advantages:

High static compressive strength

Cost effective

Lubricant free

Low weight

Assembly press Assembly press

Go to applied products here

Further interesting applications from extremely diverse areas can be found here.

Go to manus® contest