Moja osoba do kontaktu
igus® Sp. z o.o.

ul. Działkowa 121C

02-234 Warszawa

+48 22 863 57 70
+48 22 863 61 69

Hermann Wiegand GmbH

Foodstuff machines

Both the housing material and the universal ball and socket connection are made of food-compatible materials. Think only of the metal abrasion of the stainless steel models. Corrosion due to frequent cleaning - occasionally even with chemicals - has also become a thing of the past.


Part specification Max. static axial tractive Max. static axial tractive
  load short term load long term
igubal® GERMF-08 2100 N 1050 N

More on applied products here

Further interesting applications from extremely diverse areas can be found here.