Moja osoba do kontaktu
igus® Sp. z o.o.

ul. Działkowa 121C

02-234 Warszawa

+48 22 863 57 70
+48 22 863 61 69

Affeldt Verpackungsmaschinen GmbH

Bag forming, filling and sealing machines
 
 

The crimpers in hose packaging machines often reach temperatures of 160°C and above in continuous operation. The iglidur® Z plain bearings meet this requirement and are moreover absolutely wear resistant.


Part specification Max. static surface Operating temp. Paint Coefficient of sliding
  pressure (20°C)     friction against steel
iglidur® Z plain bearing 150 MPa -100°C / +310°C Brown 0,07-0,20

Further interesting applications from extremely diverse areas can be found here.

Porady

Z przyjemnością osobiście odpowiem na Państwa pytania

Wysyłka i doradztwo

Osobiście:

Od poniedziałku do piątku od 7:00 do 20:00.
Soboty od 8:00 do 12:00.

Online:

24h