Moja osoba do kontaktu
igus® Sp. z o.o.

ul. Działkowa 121C

02-234 Warszawa

+48 22 863 57 70
+48 22 863 61 69

Transport system

iglidur® PRT-01-60 is used here in a handling/transport system for semiconductor carriers. The entire plant is suited for cleanroom applications. Through a cylinder control, the PRT polymer slewing ring bearing provides a deflection at the end of the system's track.

Advantages of the PRT in the application:

Much more economical than the previous self-made solution

Maintenance-free solution

Self-lubricating

Very flat installation

Go to applied products here

More applications from different sectors can be found here.

Go to manus® contest