Moja osoba do kontaktu
igus® Sp. z o.o.

ul. Działkowa 121C

02-234 Warszawa

+48 22 863 57 70
+48 22 863 61 69

Model aircraft

Linkage on the aileron with an igubal® KBRM-05 MH rod end bearing.

Model airplane Model airplane
Linkage on the aileron Linkage on the aileron

Advantages:

Clearance-free

Maintenance-free solution

High mechanical loading capacity

330 flights of 15 minutes each without failures and wear.

Go to applied products here

More applications from different sectors

Go to manus® contest