Moja osoba do kontaktu
igus® Sp. z o.o.

ul. Działkowa 121C

02-234 Warszawa

+48 22 863 57 70
+48 22 863 61 69

UTOPIA FAHRRADMANUFAKTUR

Bicycle

In this two-wheeler, the linkage of rear wheel to the frame is implemented by means of maintenance-free rod end bearings. The extreme low weight as well as the corrosion resistance are the main criteria for the application.



Part No. Max. static Max. Min. Max. tightening torque Max. tightening torque,
  Tensile load Lateral load Screw-in depth female thread through spherical ball with MH
igubal® KARM-08 MH 1700 N 200 N 18 mm 2 Nm 30 Nm

More on applied products here

Further interesting applications from extremely diverse areas can be found here.